IESNA:LM-63-2002
[TEST]P1389325
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-840-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9500.2
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.7 93.8 145.9 278.8 609.7 878.1 1086.6 1261.1 1443.5 1654.6 1923.0 2264.3 2730.7 3525.5 4554.7 5669.9 6951.9 7837.8 
8103.6 7798.7 7103.0 6451.6 5826.3 5055.0 3298.8 1683.3 893.7 680.1 620.1 609.7 596.7 448.2 221.5 166.8 54.7 20.8 0.0 
67.7 91.2 140.7 286.6 599.3 891.1 1084.0 1255.9 1440.9 1670.2 1925.6 2261.7 2735.9 3478.6 4578.1 5709.0 6915.4 7806.6 
8134.9 7850.9 7163.0 6522.0 5836.7 5055.0 3376.9 1652.0 914.6 687.9 622.8 607.1 596.7 450.8 218.9 164.2 54.7 20.8 0.0 
67.7 91.2 135.5 263.2 552.4 841.6 1081.3 1248.1 1443.5 1667.6 1925.6 2266.9 2691.6 3291.0 4309.8 5565.7 6907.6 7861.3 
8273.0 8140.1 7556.4 6985.8 6188.4 5312.9 3898.1 2037.6 1099.6 758.2 641.0 607.1 591.5 536.8 224.1 158.9 65.1 26.1 0.0 
67.7 88.6 130.3 229.3 484.7 763.5 1042.3 1237.7 1425.3 1641.6 1912.6 2191.4 2543.1 2991.3 3765.2 4987.2 6527.2 7876.9 8458.0 
8517.9 8215.7 7856.1 7228.1 6039.9 4614.6 2725.5 1500.9 930.2 693.1 612.3 575.9 531.6 224.1 143.3 73.0 33.9 0.0 
67.7 88.6 119.9 190.2 385.6 651.4 938.0 1177.8 1360.2 1581.6 1808.3 2053.3 2363.3 2681.2 3103.3 3861.6 5187.9 7040.5 8421.5 
8903.5 8788.9 8533.5 8484.0 8080.2 6623.6 4296.7 2235.7 1315.9 820.8 586.3 469.0 419.5 258.0 130.3 91.2 49.5 0.0 
67.7 86.0 109.4 158.9 271.0 502.9 766.1 1026.6 1261.1 1448.7 1670.2 1907.3 2141.9 2431.1 2751.6 3181.5 3822.5 4997.7 7017.0 
8721.2 9401.2 9310.0 8997.4 9148.5 8942.6 7856.1 4833.5 2139.2 1003.2 581.1 377.8 289.2 218.9 122.5 101.6 70.4 0.0 
67.7 83.4 99.0 125.1 179.8 291.8 505.5 734.8 995.4 1242.9 1461.8 1662.4 1899.5 2149.7 2405.0 2738.6 3186.7 3812.1 4726.7 
6253.6 8233.9 9638.3 10057.9 9859.8 9753.0 9768.6 9070.3 6337.0 2782.8 1063.1 427.3 263.2 195.4 156.3 127.7 104.2 0.0 
67.7 78.2 88.6 101.6 125.1 161.6 231.9 362.2 560.2 781.7 1011.0 1269.0 1519.1 1774.5 2024.6 2298.2 2642.1 3053.8 3601.0 4348.9 
5453.7 6855.5 8554.4 10110.0 10485.2 10284.5 10057.9 9284.0 7400.1 4038.8 1738.0 575.9 273.6 208.5 169.4 145.9 0.0 
67.7 78.2 88.6 99.0 119.9 151.1 213.7 330.9 513.3 721.8 951.1 1196.0 1454.0 1711.9 1967.3 2238.3 2571.8 2967.8 3504.6 4275.9 
5284.3 6621.0 8296.4 9911.9 10495.6 10305.4 10016.2 9302.2 7751.8 4494.8 1975.1 659.2 273.6 213.7 177.2 153.7 0.0 
67.7 75.6 80.8 86.0 91.2 101.6 114.6 140.7 177.2 242.3 349.2 489.9 672.3 862.5 1091.8 1336.7 1615.5 1980.3 2397.2 2928.8 3647.9 
4421.8 5469.3 6699.2 8338.1 9403.8 8945.2 7665.9 5868.0 3973.6 2631.7 1568.6 865.1 416.9 177.2 172.0 0.0 
67.7 70.4 73.0 73.0 73.0 73.0 73.0 73.0 73.0 78.2 83.4 93.8 106.8 127.7 151.1 190.2 244.9 333.5 466.4 669.7 958.9 1276.8 1633.8 1899.5 
2126.2 2569.2 3238.8 3546.3 3191.9 2511.9 1831.8 1302.8 815.6 307.5 46.9 15.6 0.0 
67.7 70.4 70.4 67.7 67.7 65.1 62.5 59.9 59.9 59.9 59.9 59.9 62.5 65.1 70.4 75.6 88.6 112.0 156.3 226.7 328.3 409.1 411.7 333.5 
284.0 367.4 601.9 888.5 919.8 687.9 375.2 179.8 73.0 28.7 13.0 7.8 0.0 
67.7 67.7 65.1 62.5 59.9 59.9 54.7 52.1 49.5 49.5 49.5 46.9 46.9 44.3 44.3 44.3 46.9 52.1 67.7 101.6 135.5 138.1 86.0 54.7 39.1 33.9 
28.7 28.7 26.1 23.5 20.8 13.0 10.4 10.4 7.8 7.8 0.0 
67.7 65.1 59.9 54.7 52.1 52.1 46.9 44.3 39.1 33.9 31.3 28.7 26.1 23.5 18.2 15.6 13.0 10.4 10.4 10.4 7.8 5.2 5.2 2.6 2.6 2.6 5.2 5.2 2.6 5.2 5.2 5.2 5.2 
5.2 7.8 7.8 0.0 
67.7 59.9 54.7 49.5 46.9 41.7 36.5 28.7 23.5 20.8 15.6 13.0 7.8 7.8 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 5.2 5.2 
5.2 0.0 
67.7 57.3 49.5 44.3 41.7 33.9 28.7 20.8 15.6 10.4 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 5.2 5.2 
0.0 
67.7 54.7 46.9 41.7 36.5 28.7 20.8 15.6 10.4 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 
0.0 
67.7 54.7 46.9 39.1 33.9 26.1 18.2 13.0 7.8 5.2 2.6 0.0 0.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
0.0 
67.7 54.7 46.9 39.1 31.3 26.1 15.6 10.4 7.8 2.6 0.0 0.0 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
0.0 
67.7 54.7 46.9 39.1 31.3 26.1 18.2 13.0 7.8 2.6 0.0 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.7 54.7 46.9 39.1 33.9 26.1 18.2 13.0 10.4 5.2 5.2 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 0.0 
0.0 
67.7 54.7 46.9 39.1 31.3 26.1 18.2 13.0 10.4 5.2 5.2 10.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
0.0 
